Telecom, Networking and Datacenter

Delta is the worldwide leader in power systems technology and manufacturing for DC-DC converters for the telecom, networking and datacenter marketplace. With creative design topology and patented technologies, Delta is committed to design high-density and high-efficiency converters with advanced performance, flexibility and reliability that worldwide telecom, networking and datacenter market requires.

Category List

Filter
MoreHide

This filter modules are designed to reduce the conducted common-mode and differential-mode noise on input or output lines of high-frequency switching power supplies, with the industry standard footprint and pin-out. With creative design technology and optimization of component placement, Delphi FL75L05 filter modules possesse outstanding electrical and thermal performance, as well as extremely high reliability under highly stressful operating conditions.

DIM series, dual redundant input power processing isolated DC/DC converter, provide up to 400 watts of power in an industry standard footprint and pinout. The DIM series are designed to simplify the task and reduce the board space of implementing dual redundant, hot swappable 48Vdc power distribution with EMI filtering and inrush current limiting for an ATCA (Advanced Telecommunications Computing Architecture) or other telecom boards. In addition to processing the dual redundant 48V bus, the DIM module also provides isolated auxiliary 3.3V, and/or 5V BLUE_LED power for other housekeeping functions. All models are fully protected from abnormal input/output voltage, current, and temperature conditions.