Laser Displacement

Delta’s Laser Displacement precisely measures the changes in distance of target objects, with a measuring range from 30mm to 210 mm. To meet the demand of measurement accuracy, we provide three types of models that can be used in controlling, sorting, and inspection tasks in quality control, workflows and processes. Applications can be used on dimension, thickness, position, and shape measurements.

Product Introduction

Features & Benefits
  • Aluminum case, strong structure
  • Slim and small, easy to assemble
  • High precision, average time setting
  • IP67 and CE certification
Applications

Food and beverages, packaging, pharmacy, electronic component equipment, textiles, rubber and plastics, warehouses, machine tool industries

Specifications
  • Detection range:
    - LD-040: 30 ~ 50 mm
    - LD-080: 55 ~ 105mm
    - LD-150: 90 ~ 210mm
  • Communication: Digital IO / Modbus RS 485
  • Voltage range: 12 ~ 24 VDC ± 10%
  • Repeatability:
    - LD-040: 2 μm
    - LD-080: 5 μm
    - LD-150: 15 μm
  • Sampling rate: 1 ms
  • Linearity: ± 0.1%
  • Dimensions: 55 x 42 x 24 mm
  • Connection: 8 pin M8 Connector