M88H

The M88H Inverter has a peak efficiency of 98.8% and has built-in and replaceable AC and DC-side Type II SPDs (surge protection devices). Maximum apparent power 73 kVA / 88 kVA (400 VAC / 480 VAC), suitable for 400V or 480V AC Grid voltage, Al or Cu cables and 18 x MC4 connector pairs (CF) with string monitoring or DC screw terminals (ST). 2 MPP trackers and a high maximum input voltage up to 1100V allow for extra flexibility in system design.

Product Introduction

Features & Benefits

 

  • 2 stages inverter with wide input operation range from 200 to 1000 Vdc
  • Built-in Active DC relay for Safety
  • 2 MPP trackers
  • Wall mounted installation
  • Outdoor application with IP65
  • Excellent performance, max. efficiency 98.8%
  • Built-in DC switch
  • String monitoring
  • Night time anti-PID function
Specifications
Download

M88H catalog/2.89MB

M88H manual/29.4MB