M50A

The M50A Inverter has a peak efficiency of 98.6 % and has built-in and replaceable AC and DC-side Type II SPDs (surge protection devices) and 15 A string fuses. 2 MPP trackers are featured with symmetrical and asymmetrical loading possible (40/60 %) as well as a wide input voltage range from 200 – 1100 V

Product Introduction

Features & Benefits

 

  • Transformerless inverter
  • Dual MPP Trackers
  • Peak efficiency up to 98.6%
  • Connect up to 12 strings PV arrays
  • Easy & fast connection
  • Ergonomics handle design
  • Ultra compact size
  • Built-in Energy-logger
  • IP65 protection level
  • Optional wifi / ethernet
  • Built-in DC switch
  • Built-in string fuses
Specifications
Download

M50A_12s manual/27.2MB

M50A_12s catalog/2.39MB