ESAA1500-HAA Series

Persuading for cost effective and energy saving goals, Delta Indoor Power System is the solution for the challenge, and the almighty ESAA1500-HAA Series is the typical representative with providing 1500A of the power for 48V system.

Due to the battery health management and the trustworthy monitoring mechanism, the battery condition is under your control and you can manage the whole system in a laid back way no matter where you are.

Product Introduction

Features & Benefits
  • Leading Efficiency 96.4%
  • 24/7 Monitroing and Control
Applications
  • 3G / 4G / 5G Telecom Applications
  • Fixed Line
  • Datacom
Specifications
  1. Input Voltage (nominal): Three phase; VL-L: 380 VAC; VL-N: 220 VAC; 5 W (L1, L2, L3, N, PE)

  2. Input Voltage (range): 90–300 VAC; De-rating ≤ 176 VAC (Line - Neutral)

  3. Frequency: 50/60 Hz

  4. Output Voltage (nominal): -48 VDC, Positive to GND

  5. Output Voltage (adjustable range): -42 to -58 VDC ±0.5%

  6. Maximum Power @ nominal Input: 84 kW with 28 slots for rectifier 3000W

  7. Dimensions (W x H x D): 600 x 2000 x 600 mm (23.62 x 78.74 x 23.62 in)

  8. Operating Temperature: -10 to +65°C 

  9. Storage Temperature: -40 to +85°C 

  10. Environment: RoHS

     

Download

Fact sheet / 899 KB