PCS2000

Delta Power Conditioning System (PCS) is a bi-directional energy storage inverter for grid applications including power backup, peak shaving, PV self-consumption, PV smoothing, etc. Delta PCS2000 provides power capacity from 2100 to 2800 kVA with 97.7% efficiency.

Featuring high availability and adaptability, it is battery technology independent and can control energy storage system exactly when it is required.

Product Introduction

Features & Benefits

Efficient and Precise Power Control

 
  • Power capacity: 2100-2800 kVA
  • AC voltage: 480 Vac
  • Peak efficiency: 97.7%
 

Flexible System Configuration

 
  • Modular design realizes scalability and availability
  • Battery independence provide high adaptability for energy storage
 

Designed for Energy Storage Applications

 
  • Advanced P/Q and Frequency/Voltage control
  • Utility-grade protection designed for harsh environment
  • AC-coupled storage applications
  • Automatic voltage and frequency regulation
  • Active and reactive power compensation
  • Anti-Islanding detection, islanding control operation
Specifications
Download

PCS2000 Leaflet (UL version)

Quick Download