SGDC-D45-SC01

Energy Management Gateway with LTE, 2 x LAN and 3 x RS-485

SGDC-D45-SC01 is designed as a gateway/site controller with LTE/Ethernet in WAN side for providing data acquisition from meters, PV inverter, energy storage system, via Modbus protocol and forwarding data to energy management platform for further data processing and analysis. It can also receive commands from energy management platform to achieve high energy efficiency and utilization and offers the control, configuration and network management functionality which can perform energy distribution control in local site.

Product Introduction

Features
  • ARM Cortex A8 CPU
  • 4GB EMMC, 512MB DDR3 DRAM
  • Support LTE for WAN
  • Support 2 Ethernet ports
  • Support 3 x RS485
  • Operation Temperature: -40 ~ 70°C
Specification

 

Dimension