Software

Delta's software makes UPS management smarter

Delta's power management software family, including InfraSuite Device Master, UPSentry, and Shutdown Agent, empowers users with the highest levels of oversight and control over UPS systems. Our software is engineered to provide our clients with easy-to-use tools to manage, analyze, configure, remotely monitor, and even shut down UPS systems, so that they may remain connected off-site and protect the data and equipment from anywhere, even under adverse circumstances. When operating technologically advanced equipment, regular monitoring and attention to detail is of the essence. Complex hardware and its power requirements must be monitored in order to ensure that the conditions required for their optimal functioning are met. Delta’s suite of power management software enables users to achieve this and more, putting all the power necessary to deploy our UPS systems to their full potential, into the hands of our clients.

 

  InfraSuite Device Master UPSentry Shutdown Agent
Communications Mechanism RS232  
USB    
RS485    
SNMP  
Key Functions Shutdown OS  
Centralized management    
Remote control  
Virtual Machine Shutdown - Hyper-v  
Virtual Machine Shutdown - ESXi    
Virtual Machine Shutdown - XenServer  
Virtual Machine Shutdown - KVM  
Supported Operating System Windows
Linux  

Downloads - Software Downloads - Document Request a Quote Subscribe Newsletter