Inductive Proximity Sensor

The inductive sensors follow the standard M12 and M18 industry design, and offer a wider detection range with the same dimensions to provide easier and faster installation. Detection range: 2 ~ 12mm

Product Introduction

Features & Benefits

Nickel coated brass

Standard sensors for ferrous metals detection

IP67 and CE certification

Electrical circuit protection

Applications

Food and beverages, packaging, pharmacy, electronic component equipment, textile, rubber and plastics, warehouses, machine tool industries

Specifications
  • Sensing distance: 2 mm ± 10%, 4 mm ± 10%, 5 mm ± 10%, 8 mm ± 10%,12 mm ± 10%
  • Differential Travel: max. 10% of sensing distance
  • Detectable Object: Ferrous metal
  • Power Supply Voltage (Operating Voltage Range): 12 to 24 VDC, ripple (p-p): max. 10%
  • Current Consumption: 15 mA max
  • Output:
    - Load current: 200 mA max
    - Residual voltage: 2V max. (load current: 200 mA, cable length: 2 m)
  • Indicators: Operation indicator (red)
  • Operation Mode (with Sensing Object Approaching): NPN: NO / NC; PNP: NO / NC
  • Ambient Temperature Range:
    - Operating: Operating: -25 ~ +70 ºC / storage: - 40 ~ 80 ºC (with no icing or condensation)
  • Connection Method: 3 wires 2m cable and M12 connector with 200mm cable