DTM Series

To meet the increasing complexity of temperature control applications, Delta introduces the Multi-channel Modular Temperature Controller DTM Series. The DTM Series consists of a host, measurement modules, I/O extension modules, and extension cassettes. A fully extended DTM group consists of a host plus 7 measurement modules and 8 I/O extension modules for up to 64 points of temperature control. Several DTM groups can even be connected via RS-485 or Ethernet for temperature control of up to 1,000 points or more.

Data collection by the host and complete isolation between channels help to improve communication speed and stability. It also allows user-defined communication addresses.

From hardware to software, the DTM's intuitive design enables beginners to setup and operate it easily. It is an ideal solution for advanced and complex temperature control applications.
 
Catalog

Product Introduction

Features & Benefits
  • Modular design for easy wiring
  • Various extension modules for a wide range of applications
  • Data collection by hosts for highly efficient data exchange
  • Supports RS-485 and Ethernet communication for multi-point temperature control: up to 64 points per host group, >1,000 points with several host groups
  • User-defined communication addresses
  • Complete isolation between channels
Applications
  • Food packaging, rubber and plastics, electronics

Dimensions

 You can search for more files in the download center

Host (Unit: mm)



Measurement Module (Unit: mm)


I/O Module / DTMN02-x Measurement Module (Unit: mm)