RTU-EN01

‧A Modbus TCP slave ‧Connectable to 8 DVP-S series analog I/O modules ‧Connectable to 256 points of digital I/O modules ‧The RS-485 port is connectable to max. 32 Modbus slaves ‧Smart PLC if-then function ‧Smart Monitor ‧Supports webpage setup & on-line monitoring ‧Serial Virtual COM available

Product Introduction

Features & Benefits

  • A Modbus TCP slave
  • Connectable to 8 DVP-S series analog I/O modules
  • Connectable to 256 points of digital I/O modules
  • The RS-485 port is connectable to max. 32 Modbus slaves
  • Smart PLC if-then function
  • Smart Monitor
  • Supports webpage setup & on-line monitoring
  • Serial Virtual COM available
Specifications
Network Interface
  1. Transmission method: IEEE 802.3, IEEE 802.3u
  2. Transmission interface: RJ-45 MDI/MDIX, no jumper cable required
  3. Baudrate: 10/100M bps, auto-detection
  4. Network protocols: ICMP, IP, TCP, UDP, DHCP, NTP, Modbus TCP, HTTP
  5. Power supply voltage: 24 VDC (-15 to 20%)
  6. Power consumption: 2 W
  7. Insulation voltage: 500 V
RS-485 Interface
  1. Transmission method: RS-485
  2. Connector: Removable
  3. Serial baudrate: 1,200, 2,400, 4,800, 9,600, 19,200, 38,400, 57,600, 115,200 bps
  4. Data type: Modbus ASCII/RTU