DOP-110CS

Product Introduction

Specifications
  • 10.1”(1024*600) 65,536 Colors TFT
  • Cortex-A8 800MHz CPU
  • 256 MB RAM
  • 256 MB ROM
  • 2 sets of COM ports / 1 extension COM port
  • USB Host
  • USB Client
  • CE / UL certified
  • Operation Temperature: 0℃ ~ 50℃
  • Storage Temperature: -20℃ ~ 60℃
  • Pressing times: >1,000K times