DVP-10MC

Product Introduction

Features & Benefits

  • Up to 16 axes can be controlled through high-speed CANopen communication
  • Provides E-Cam (2048 points), rotary cut and flying shear applications
  • Compatible with DVP-S series left and right side modules for flexible applications

Applications

packaging machinery, rotary cut machines, panel saws, coil winding machines and bag making machines.

Specifications
  • Built-in 12 I/O points
    (8 sets of high-speed pulse inputs for interrupt function and 4 sets of high-speed outputs)
  • Max. 480 I/O points
  • Program capacity:Ladder 16k steps / Motion 1Mbyte
  • Built-in Ethernet, RS-232 and RS-485 communication port and standard MODBUS ASCII/RTU communication protocol
  • Flexible industrial network applications
    (provides DeviceNet Master/Slave, CANopen Master/Slave, PROFIBUS-DP Slave and many more modules)
  • Provides standard CANopen communication cables, terminal resistors, distribution boxes and related accessories. Wiring is simple and easy.
  • Synchronously controls 4 axes in 2ms and 8 axes in 4ms
  • Compatible with G-Code
  • Supports PLCopen standard function blocks for motion control, enhancing program editing efficiency
Download

Document Download