VFD-EL-W Series

Delta's VFD-EL-W series is the new generation compact vector control drive. Simple, delicate and durable design inherits Delta’s superior drive technology.

- Various essential functions are built-in as standard, including: Multi-step Operation; Torque Compensation; PID Control; Multi-Pump Control; Water Supply at Constant Pressure; Leakage Detection function and so on.

- It also with complete built-in protection mechanism, such as: Over-current; Over-voltage; Low-voltage; Over-heat; Over-load; Over-torque; Phase Loss Protection and so on.

VFD-EL-W not only saves the extra cost but also increase the market competitiveness with the best technics.

Product Introduction

Applications

 

  • Edge banding machine
  • Logistic conveyor
  • Material handling
  • Constant pressure pump
Specifications
  1. Compact, simple and durable design.
  2. Multi-speed operation and control mode: digital panel, external terminal and Modbus communication.
  3. Multi-pump control; PID Control.
  4. Support one drive with two motors in parallel and Time Out Detection function.
  5. High overload capacity, 150% rated current for 1 min.
  6. Certification: CE, RoHS, GB12668.3

     

Quick Download