MH300-L

Delta‘s MH300-L is a compact drive for elevators that features several elevator specific functions, such as open loop IM motor control and EPS/ARD. Other built-in functions include EMC filter, brake chopper, I/O extension slot, USB port and 5k steps PLC capacity. With drive size reduced up to 40%, the MH300-L series is compact, easy to set up and wire, and efficient and stable.

Product Introduction

Features & Benefits

 

  • Power rating: 2.2kW ~ 15kW
  • Supports asynchronous motor with open loop control
  • Compact design and user-friendly operation
  • EPS/ARD and sequence control functions for elevator applications
  • Built-in 16-segment LCD digital keypad
  • Built-in USB connection port
  • Built-in EMC filter
  • Built-in brake chopper
  • 7 digital inputs (ext. to 10) and 1 relay output (ext. to 3)
  • Integrated Safe Torque Off (STO) SIL2 level
Applications

 

  • Open loop with IM motor control for home, cargo, and passenger elevators in both residential and commercial buildings

Quick Download