VFD-V Series

Flux Vector/Torque Control AC Drive. Offering V/F, Open Loop, Closed Loop and high speed control options. All VFD-V series drives are constant and variable torque rated. This NEMA 1rated flux vector drive is capable of 0-3000Hz in V/F mode, and offers rapid response, pinpoint servo position control and speed adjustment.

Product Introduction

Applications

  • Woodcarving machine; crane hoisting; drilling machine; CNC lathe; tooling machine; middle/low-speed passenger elevator; PCB routing machine, etc.
Specifications
  • Power Range: 230V 3-phase: 1~50HP; 460V 3-phase: 1~100HP
  • Sensorless vector control with speed control range 1:100
  • PG closed loop control with speed control range 1:1000
  • Output frequency range is 0~600Hz
  • Adjustable V/f curve
  • Automatic torque boost and slip compensation
  • 16-step preset speed control and 15-step PLC operation
  • Built-in PID feedback control with Sleep/Wake function
  • Optional PG encoder card for speed feedback and positioning
  • 4 sets of accel/decel time selections and independent accel/decal S-curve settings
  • Specific process control and energy saving operation for fan and pump application
  • Built-in communication interface RS-485 Modbus (RJ11)
  • Auto-tuning and FOC (field oriented vector control)