VFD-F Series

Variable Torque AC Drive. Specifically designed for medium and high horsepower fan and pump applications. The F series offers an adjustable V/F curve and automatic voltage regulation. It also offers the capability of connecting and running consecutively four motors. A set of motors consisting of 1 variable-speed motor and 3 constant-speed motors is allowable.

Product Introduction

Applications

  • Air conditioner for large buildings; wastewater treatment system; water supply system for large buildings; public water supply system, etc.
Specifications
  • Output frequency 0.1~120 Hz
  • Adjustable V/f curve
  • 16-step speed control and 15-step preset speed process control
  • Built-in PID feedback control
  • Time/fix amount circulation control
  • Built-in MODBUS communication, baud rate up to 38400 bps
  • Support communication module (DN-02, LN-01, PD-01)