VFB25 Series

DELTA DC Ventilation Fan - VFB25 Series adopts brushless DC motors to achieve energy savings and quiet operation. With high airflow and low noise levels, this fan is suitable for bathrooms requiring high ventilation rates. Offering dual-speed functionality and humidity sensors, different models can be selected based on indoor space requirements.

● Suitable room size: 20~26.5 m²
● Mounting hole dimensions: 260 x 260 mm
● VFB25AEHT: humidity sensor, airflow at 254 m³/h
● VFB25AXT:: dual airflow, maximum at 254 m³/h

Product Introduction

Features & Benefits

 

  • High airflow & quiet operation
  • Humidity sensor control (VFB25AEHT)
  • Energy saving brushless DC motor
  • Multiple safety design
  • Three-year limited warranty (specified in the product warranty details)
Specifications