11/22/2019

Delta Electronics Introduces Hight Efficiency 40-60Vin Quarter Brick DC/DC Module for Datacenter

Taipei, Taiwan, Nov., 2019 -- Delta Electronics, Inc., has launched a new series of high efficiency quarter brick modules for datacenter, high end server, and networking applications - Q54SH series family. It provides high power from 600W up to 1300W with input voltage range of 40~60V and output voltage of 11.8V. Careful electrical and mechanical designs bring very high efficiency (up to 97.8%) and excellent thermal performance of Q54SH series in the industry standard foot print (2.30”x1.45”x0.59”).

Key Features and Benefits
● High Efficiency (up to 97.8%)
● No Minimum Load Requirement
● PMbus Communication
● Active Droop Performance
● Parallel Operation With Direct Output Connection
● 707Vdc Isolation Voltage

With PMBus interface, Q54SH series can remotely control or monitor power module's status. Q54SH series also can achieve a fast load transient response. It provides great experience for customer design.

For application requiring higher power consumption, Q54SH series can be connected in parallel directly for higher power without external Oring-FET. If you are interested in such product application, please do not hesitate to contact Delta regional sales or DCDC@deltaww.com for further assistance.


Relevant Part Numbers and Datasheet Download
Q54SH12050 (11.8V, 600W)
Q54SH12060 (11.8V, 700W)
Q54SH12068 (11.8V, 800W)
Q54SH12084 (11.8V, 1000W)
Q54SH120A1 (11.8V, 1300W)


Availability
Please contact regional sales representative or DCDC@deltaww.com for the availability of B70SP series products. Stock is available depending on model and requested volume.

For more information about Delta's Board Mounted DC/DC Power Converters, please visit : https://www.deltaww.com/dcdc

News Source:DCBU