12/3/2016
Delta MCIS supports Shanxi Unicom data center renovation project
Vertical: Infrastructure
Delta Greentech (China) Co., with its solid technology background in the Northern China telecommunications business, won the bid for the Shanxi Unicom datacenter retrofit project by designing a complete and reliable power protection system that fulfills all the customer's requirements.
Through a comprehensive site survey, detailed research, and planning, Delta offered the Ultron DPS Series 400kVA UPS 1+1 parallel redundant system solution for Shanxi Unicom's datacenter retrofit projects.
The Ultron DPS Series 400kVA UPS provides 3-phase power protection with advanced IGBT-rectifier. With state-of-the-art TLI (Triple Level Inverter) and PFC (power factor correction) topology, the Ultron DPS features industry leading performance of up to 96 % AC-AC efficiency, input power factor > 0.99, output power factor of 0.9 and low iTHD < 3%. Its high efficiency and reliability made it the perfect choice for Shanxi Unicom's datacenter renovation project.