Powering the AI RevolutionMaximizing Efficiency with High-Density HVDC
in AI Data Centers
The definitive foundation for next-gen hyperscale infrastructure: Delta’s HVDC In-Row Power System delivers >98% efficiency and superior power quality for high-density GPU loads via a streamlined, DC-only path.
Powering the AI Revolution
Maximizing Efficiency with High-Density HVDC
in AI Data Centers
The definitive foundation for next-gen hyperscale infrastructure: Delta’s HVDC In-Row Power System delivers >98% efficiency and superior power quality for high-density GPU loads via a streamlined, DC-only path.
The Blueprint for AI Power Infrastructure

The Compute Crisis

Scaling Beyond the Limits of Power and Density
Modern AI training clusters have leaped from 5 kW to over 100 kW per rack. Legacy power architectures can no longer keep pace with the exponential demand for efficiency and the rapid transient response required by dense GPU arrays.

The Solution

High-Density In-Row HVDC Architecture
Delta’s ±400VDC and 800VDC architectures simplify the power conversion chain by minimizing unnecessary conversion stages, enabling peak efficiencies exceeding 98%. This megawatt-scale architecture is engineered to fit 800 kW of capacity into a single High-Power Rack (HPR) to reclaim valuable white space, while utilizing tailored backup modules—including the BBU for energy hold-up and a specialized CBU—to ensure critical transient stability for high-performance GPUs.

The Strategic Imperative

Solving the Challenges of Next-Gen AI Compute
Delta’s HVDC system fundamentally resolves the most critical pain points in AI environments by rapidly managing volatile GPU power swings to maintain voltage stability, while utilizing an 800V bus to dramatically cut I²R losses, heat generation, and copper costs. This architecture ensures high reliability by combining stringent safety compliance with Redfish-based system monitoring and management, providing a robust, scalable, and manageable solution for high-performance compute infrastructure.

Empower Your AI Infrastructure

Delta’s Next-Gen HVDC

As AI and machine learning drive power densities to unprecedented levels, our white paper introduces HVDC as the strategic solution to eliminate redundant conversion stages, drastically improving PUE and floor space while maximizing reliability. This report provides a deep dive into the technical rationale for hyperscale environments, covering high-efficiency backup systems (BBU/CBU), advanced thermal management, and autonomous power distribution designed to revolutionize high-density AI clusters.

DownloadFill out the form now to get your free white paper. Once completed, you will receive an email with a link to download the file.