Join us at​
ACT Expo 2025
APRIL 28TH –
MAY 1ST 2025​

ANAHEIM CONVENTION CENTER​
BOOTH #​
3000​
Join us at​
ACT Expo 2025
APRIL 28TH –
MAY 1ST 2025​

ANAHEIM CONVENTION CENTER​
BOOTH #​
3000​
What to See at Our Booth!
Scalable MW Charging Solution for Growing EV Network

Scalable MW Charging Solution for Growing EV Network

  • Expanding from 600kW to 3 MW,supporting NACS / CCS1 / MCS
  • Dynamic power allocation for effciency and fast turnover​
  • Flexiable installation adapts to various power configuration, optimizing space efficiency
  • Integrates with EMS system, renewable power and energy storage system

Comprehensive Charging Solutions for Every Scenario​

Comprehensive Charging Solutions for Every Scenario​

  • Offering a full portfolio of AC and DC charging solutions
  • Easy installation and space saving​
  • Meeting mainstream vehicle models (NACS / CCS1)​
  • Integrates with EMS system, renewable power and energy storage system

  • Descrption
 
 
    Product Highlights
    MCS​
    MCS​ dispenser
    • Small footpint for flexaiable deployment
    • maximum 1,500A , and 1,250V
    • offers DC Coupled and AC Coupled architecture options
    HPC 600/750kW Power Cabinet
    HPC 600 / 750kW Power Cabinet
    • Scalable up to 2.4 MW / 3.0 MW
    • Compatible with AC- or DC-Coupled Architecture
    • Power conversion efficiency 97%
    • In-house power module engineering and production
    DCWB 50kW Charger
    DCWB 50kW Charger
    • 9.8" slim design to maximize parking space efficiency
    • Wall or stand mount, adaptable for various spaces
    • NACS + CCS1 output, compatible with mainstream EV models
    350kW​
    350kW​
    • Dynamic power allocation allows simultaneous charging of two cars, each at 350kW max
    • 96.5% peak power efficiency for energy saving
    • Distributed architecture saves the space
    • OCPP and network connectivity for seamless system integration
    Empowering Your Needs with Delta’s Strengths
    Energy & EV Charging Ecosystem​

    Energy & EV Charging Ecosystem​

    Integrated solutions from solar conversion, energy storage, to EV charging​

    U.S Production​

    U.S Production​

    Global manufacturing excellence with a dedicated U.S. production hub for compliance and fast delivery​

    Vertical Integration with Flexible Customization​

    Vertical Integration with Flexible Customization​

    From power modules to chargers, maintain full supply chain control from R&D to production​

    Backend Platforms & Local Service Support​

    Backend Platforms & Local Service Support​

    Real-time monitoring and expert service for maximum uptime and efficiency​

    Success Case
    EVgo Success Case
    Sweden Success Case
    Delta EMEA Headquarters Success Case
    Contact Us Today!​
    Can't make it to the show or want to schedule a personalized meeting with one of our team? We’d love to connect with you! Fill out the form below, and we'll make it happen.​

    Booth #3000​