Process Automation Solutions

Process automation today is mainly applied to the chemical, metallurgy, water treatment and oil refining industries. Automation systems are used to manage complicated processing procedures for more efficient operations. Distribution control and system stability are two crucial factors in processing as each stage of the operating process directly affects the results of the output. Relying on manpower to manage each process separately lowers operating efficiency and increases safety concern, which is why process automation is the best solution for process control applications.

Delta Industrial Automation is devoted to automation and control technology and provides highly efficient and reliable products including programmable controllers, AC motor drives, AC servo drives, human machine interfaces, temperature controllers and many more. In recent years, Delta has also launched a mid-range programmable controller with high-speed configuration capability and high stability with a combination of modularized hardware structure, advanced functions and highly integrated software for control process applications. In addition, various function blocks, an abundant selection of extension modules and a variety of industrial network modules facilitate the connection with different industrial network systems to accurately monitor every stage of the process. This achieves efficient and safe operation, stability and seamless connection production to satisfy industry applications in different areas.

Category List