EtherCAT

EtherCAT Motion Control Products (Ethernet Control Automation Technology) is an open high performance Ethernet-based fieldbus system that provides high efficiency and good synchronization quality for automation control. With EtherCAT, Delta's EtherCAT motion control solution can achieve rapid and real-time multiple axes of motion control, and is capable of controlling up to 100 slave stations that enable a 64-axis motion control within 1ms cycle time. It also supports 35 homing modes, point-to-point position control, speed control and torque control. 2 groups of linear interpolation, 3 groups of arc, 2D and helical interpolation can be implemented synchronously.

Delta's EtherCAT motion control solution is optimized for the demanding applications of multiple axes, high speed and high precision for fast, high-performance machine control systems.

Products List

EtherCAT Masters

EtherCAT is an open high performance Ethernet-based fieldbus system that provides high efficiency and good synchronization quality for automation control. With EtherCAT, rapid and real-time multiple axes of motion control can be achieved easily. The EtherCAT is optimized for the demanding applications of multiple axes, high speed and high precision for fast, high-performance machine control systems.

EtherCAT Slaves

For EtherCAT ultra rapid and high performance communication, Delta provides a rugged and compact gateway type E-bus power coupler and 16 channels digital I/O remote modules for high precision and demanding industrial applications.