ASDA-B2 Series

To meet the requirements of general-purpose machine tools and enhance the competitive advantage in the industrial automation market, Delta Electronics, Inc. is pleased to announce that the new high-performance and cost-effective ASDA-B2 series servo motors and drives has launched into the market.

Product Introduction

Applications

Specifications
High-resolution encoder with 17-bit (160,000 p/rev) is equipped as a standard feature which satisfies the application needs of high precision positioning control and stable rotation at low speed.
Satisfy High Precision Positioning Requirements
  • Support pulse input (up to 4Mbps) and analog voltage two kinds of command.
  • Built-in position, speed and torque three control modes (speed and torque mode could be controlled via internal parameters or analog voltage command).
  • There auto notch filters are provided to suppress the mechanical resonance automatically and make the system operate more smoothly.

Offer Easy-To-Install Solution for Simple Start-Up
  • Motor sizing software is offered for the customers to conduct the estimation of the equipment conveniently.
  • ASDA-Soft configuration software (tuning software) is provided for the customers to meet the performance requirements quickly.
  • Easy-to-use digital keypad is ideal for setting parameters and monitoring the servo drive and motor directly.
  • Servo motor provides brake, oil seal etc. optional configurations for the requirements of different applications.

Reduce Maintenance and Wiring Cost for Versatile Operation
  • Existing power cables and encoder cables for ASDA series could be used still. When upgrading, there is no need to purchase new accessories.
  • The control circuit and main power circuit is separated, safety is increased and maintenance is much easier.
  • 400W and above servo drive is built-in with regenerative resistor, significantly save the wiring and cost.
  • Two analog input terminals (CN5) are provided, easily monitor and the status of the servo motor.