DVP-20PM

The advanced PM series motion control MPU can become the motion extension module of another PM series MPU, very flexible in all kinds of applications.

Product Introduction

Applications

Used for 2-axis servo positioning control, material cutting machine (high-speed servo control), crane operations, material clipper controlled by the servo.

Specifications
  • MPU points: 16
  • Max. I/O points: 512
  • Program capacity: 64K Steps
  • Communication port: Built-in RS-232 and RS-485, compatible with MODBUS ASCII / RTU communication protocol.
  • Data register: 10,000 words (latched)
  • 500KHz high-speed pulse output:
    Built-in 2 groups of A/B phase differential signal ouput
    X-axis pulse output: (FP0+, FP0-), (RP0+, RP0-)
    Y-axis pulse output: (FP1+, FP1-), (RP1+, RP1-)
  • Supports Manual Pulse Generator (MPG) and multi-point external signal inputs
Download

Document Download