Landing Page

Mobile emergency power. Ready when you are.

Emergency Power

When main DC power fails, systems are replaced, or maintenance cannot allow downtime — Emergency Power safeguards your critical infrastructure.

Key Features

  • Easy and safe handling for service teams
  • Robust design for demanding environments
  • Configurable with Flatpack2 modules
  • Output power from 2 kW to 12 kW
  • Integrated Smartpack controller
  • Individual AC input feed
  • DC output busbars with lug connections
  • One negative DC output
  • 150 A miniature circuit breaker (MCB) protection
  • Expandable alarm card
FP2 Emergency Power key features graphic

Customer Success Stories

Power Restored When It Mattered Most

After a third-party rectifier system failure, a power utility provider was no longer able to supply critical safety systems. On the same day, we delivered and commissioned a temporary rectifier. The facility remained protected until the permanent solution was installed.

Zero Downtime in a Live Offshore Environment

During the replacement of critical rectifiers on an offshore platform, operations could not be interrupted. Our temporary rectifier seamlessly carried the load. Result: No production shutdown during live maintenance.

Critical Communication Secured in a Crisis

Following severe flooding, a telecom site lost its DC supply. We quickly brought the site back online using a temporary rectifier. Critical communication services were restored.

Emergency Power - Portable Emergency Unit

FP2 Emergency Power unit

Emergency Power is a portable DC emergency solution configurable with up to four Flatpack2 modules and one Smartpack controller.

All components are integrated into a robust transport case with removable front and rear covers. Once removed, connections, modules, MCB, and controller are easily accessible. An individual AC input and one protected DC output provide flexible connection options in the field.

Compact. Powerful. Ready to deploy.

 

The combination of innovative design, efficiency and reliability makes the Flatpack2 HE stand out.

Compared to older technologies with even poorer efficiency, an investment in a Flatpack2 HE system is repaid in a few years by the reduced operating cost.

Flatpack2 module

Flatpack2

24V/1800W HE

Flatpack2 module

Flatpack2

48V/2000W HE

Flatpack2 module

Flatpack2

48V/3000W HE

Contact Us

To discover more about Emergency Power, please schedule a meeting with us and leave your:

One of our Delta Experts will get back to you to discuss any and all your queries. Thank you!

Submitting will open your email app with a prefilled draft to service.tis.no@deltaww.com.

Environmental Impact, Reduced Through Leasing

Leasing transforms the traditional “sell—use—dispose” model into a circular system. As Delta retains ownership, products are designed and managed with longevity, reuse, and resource efficiency in mind.

Environmental impact image

Key Benefits

Multiple use cycles across the product lifetime

Extended product lifetime through maintenance and refurbishment

Reduced need for virgin raw materials

Replacement of individual components instead of full system disposal

Improved end-of-life control and recycling

Future-proof systems aligned with regulatory developments

Stay in Control – Even in the Unexpected

Operational continuity is not a matter of chance – it is a matter of preparation. With a flexible emergency power strategy in place, you minimize risk, protect critical infrastructure, and maintain full control even in dynamic or unforeseen situations. Emergency Power gives you the confidence to act fast and stay operational when it matters most.

Be prepared before the next challenge arises – talk to our team today and secure your emergency power solution.

Lease Your Power Kit

Energy as a service: Take advantage of our leasing offers!

Leasing transforms the traditional “sell—use—dispose” model into a circular system. As Delta retains ownership, products are designed and managed with longevity, reuse, and resource efficiency in mind.