Products
Technologies
Contact
EUROBIKE 2025
Discover the Next Evolution of Mid Drive Solution!
EUROBIKE 2024
Discover the Next Evolution of Mid Drive Solution!
Compact
Powerful
Easy
Discover The Next Evolution
High Performance Drives for Every Bike
Whether you prioritize seamlessness or power, our mid-drive motors offer an unparalleled riding experience. Designed for integration into the bike frame with a compact, single-axis solution and lightweight construction, they ensure a natural and balanced ride.
Technical data
System
Delta system
Gear type
involute less tooth difference configuration
Max. support level** (%)
400%
Maximum possible drive torque (Nm)
90Nm
Start-up behavior
Sensitive
Max. Speed
25 kph (EU) / 28 mph (US)
Backpedal function
X
Smart Walk Assist with Hill Hold
X
Gear shift detection
V
Weight
2.9kg
Rated continuous output
250w
Maximum power
750w
Max. power at a cadence of 70 rpm
650w
TAIPEI CYCLE d&i awards 2024 Winner
Power Up with Delta Mid Motor Drive!
Your Trusted Companion for Every Journey
e-Cargo Bike
e-Trekking Bike
e-Mountain Bike
+31 40 800 3900
Automotive Campus 260 5708JZ Helmond The Netherlands
Sales.IA.EMEA@deltaww.com