Cobot - Delta EMEA

Delta D-Bot

Welcome to the next-evolution of
Collaborative robots
Explore Our Product
Collaborative
EmpoweringWorkers
DiverseIndustries

Technology
Flexibility

Achieve top performance with cutting-edge components, featuring integrated 24-bit encoders for highest resolution. Our robots boast high-precision mechanics, seamlessly adapting to diverse tasks with easy reprogramming for various applications

Robust
Design

  • Compact, Robust Design thrives in diverse harsh environments.
  • An IP66 rating ensures resilience against dust and water, enhancing its reliability.
  • Effortless cleaning.

Safety

  • Exclusive safety architecture.
  • Define safety parameters: positions, speed, torque, zones, limits, collision detection.
  • Seamless integration in shared environments with humans.
  • Stay safe with our One Finger Tap : high-end sensor and collision detection for ultimate security.

Maximum
Accuracy

  • Secure handling of delicate parts
  • Precise assembly with consistent force
  • Eliminate waste and prevent expensive collisions

Cost
Effectiveness

  • Customizable configurations
  • Effortless setup: Flexible and Easy-to-use
  • Eliminates complex safety measures and Reduces expenses

Collaborate with our D-Bot in your workspace

Eliminating downtime and maximizing efficiency.
D-Bot : the future of collaborative automation.

User interface

  • GUI with immersive 3D visualization enables effortless D-Bot programming.
  • Digital twin facilitates seamless testing in simulated environment.
  • Enhances overall user experience.
  • Virtual machine mirroring TP functionality, ideal for simulations without physical interaction

Plug & Play

Rapid trajectory design and execution in preferred language.

Easy setup

Start operating within one hour, no coding experience required.

HMI panel

Our D-Bot does not require any additional devices or tools.

D-Bot
Grand Flexibility

Axis Working Angles Maximum Speed
D-Bot
6 / 8 / 10 / 16 / 20 / 30
D-Bot
6 / 8 / 10 / 16
D-Bot
20 / 30
A1 ± 360° 180 °/s 120 °/s
A2 ± 360° 180 °/s 120 °/s
A3 ± 120° 200 °/s 150 °/s
A4 ± 150° 200 °/s 150 °/s
A5 ± 360° 200 °/s 180 °/s
A6 ± 360° 200 °/s 180 °/s

Software GUI

Ready to use

It comes with Pick & Place, Pelletizing and Machine Tending - App

  DC 06 DC 08 DC 10 DC 16 DC 20 DC 30
 
Payload 6 kg 8 kg 10 kg 16 kg 20 kg 30 kg
Reach 800 mm 1300 mm 1200 mm 1600 mm 1800 mm 1300 mm
Degrees of
Freedom
6 Rotary Joints
Weight 26 kg 48 kg 45 kg 60 kg 88 kg 95 kg
Cobot
Mounting
Any Orientation ( omnidirectional )
IP
Classification
IP66
Ambient Working Temperature 0 ºC - 50 ºC
Repeatability ±0.02 mm
Safety 1 Pld Cat. 3 / SIL 3 (Safe position, speed, torque, limits, I/Os)
Interfaces EtherCAT, CAN Bus, IO Link, Modbus, optional CODESYS
Programming Drag & Drop, Python, ROS 1, C++ (low level)
I/O 3x digital in, 3x digital out, 2x analog
Maintenance 30,000 hours of maintenance-free

Which Applications are
for
You ?

Assembly

Charging

Finishing

Machine Tending

Packaging & Labeling

Material Handling

Pick & Place

Transportation

Welding

Quality Inspection

Synchronisation

Explore D-Bot Industries

  • Automotive

  • Electronics & Technology

  • Pharma & Cosmetics

  • Food & Beverage

  • Metal & Machining

  • Plastic & Polymers

How about
Your Industry ?

Information Download

Fill out the form below to download our brochure, and we'll be in touch!

Download Now