Axial Fans
Delta axial fans combine state-of-the-art advanced aerodynamics, high-efficiency motors, optimized stator blades and diffuser, and intelligent monitoring to deliver powerful airflow with lower noise and energy consumption.
IP55 protection, operation up to 70°C, and C3–C5 corrosion resistance ensure stable, reliable performance even in harsh environments.
Centrifugal Blowers
Delta EC Blowers combine high-efficiency motor design with optimized blade aerodynamics to deliver outstanding performance with quiet operation. Optional accessories, such as diffusers and flow grids, can further enhance airflow and reduce noise levels.
With total harmonic current distortion (THDi) maintained below 5%, Delta EC Blowers support superior power quality. Optional integrated vibration sensors enable real-time remote monitoring and predictive maintenance.
Electrical Pumps
Compact, lightweight solutions for in-rack and in-row data center CDUs, Delta ePumps deliver efficient, high performance, and easy system integration.
Available in 48V DC, high-voltage DC 800V, and EC configurations with integrated control electronics. IPX6 protection and a -10°C to up to +70°C operating range ensure exceptional reliability.