DPR 2900F EnergE

Delta's technology leading telecom rectifier DPR 2900F EnergE provides the industrial leading efficiency of 95.0%. The three phase, hot pluggable fan cooled rectifier provides the 18 W/in³ outstanding power density. Integrated with the high efficiency rectifier DPR 2900F EnergE, Delta power solution provides an energy saving solution for network base stations, wireless applications, fixed line applications and data communications.

Product Introduction

Specifications
  1. Input Line to Line Voltage (nominal): 220 VAC

  2. Input Line to Line Voltage (range): 176–264 VAC

  3. Frequency: 45–65 Hz

  4. Output Voltage (default): -54.0 VDC

  5. Output Voltage (adjustable range): -42 to -58 VDC

  6. Output Current: 56.25 A @ default voltage

  7. Maximum Power @ nominal Input: 2900 W

  8. Power Density: 18 W/in3

  9. Peak Efficiency: 95.0%

  10. Dimensions (W x H x D): 83.0 x 83.0 x 379.8 mm (3.26 x 3.26 x 14.95 in)

  11. Weight: 3.5 kg (7 lb)
Download

Fact sheet / 344 KB