Indoor Telecom Power System
 

DPD 640 Series

     
 
Indoor Telecom Power System - DPD 640 Series

The 1U DCPDU (Power Distribution Unit) is belongs to the Delta product series. This high power-density system is ideal for space critical applications.

The 1U DCPDU includes up to 16 breakers, individual breaker O/P terminal blocks, easy installation and expandability add to the success of the system.

Delta is known for quality and product reliability, and to this solution has been added cost- effectiveness.
 
     
 
 
 
Module design, front access for simple maintenance.
Compact design, saves valuable floor space.
Breaker trip report for remote system monitoring.
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (range): 53 - 73VDC, 33A x16; 37 - 58 VDC, 40A x16
Input Connections: Two hole lug (Rear access)
Output Power Distributions: Breaker: 37 - 58VDC, 40A x16
Output Connections: Two hole lug (Rear access)
Dimensions (W x H x D): 483 x 44 x 290mm (19 x 1.7 x 11.4in)
Weight: approx. 7kg (15.4Ib)
Operating Temperature: -10 to +55 ᵒC (+14 to +131 ᵒF)
Environment: RoHS
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.