Indoor Telecom Power System
 

DPS 850 Series

     
 
Indoor Telecom Power System - DPS 850 Series

DPS 850 Series is the power system playing the leader role in wire and wireless network application.

To maintain all aspects of the power performance at high level, Delta DPS 850 Series is featured with the high cost-performance ratio and gorgeous efficiency all rolled into one, that is, your one of a kind energy core.

Relying on the advanced controller, flexible PDUs and outstanding rectifiers providing power for 48V system can reach each full potential in a compact 1U shelf.
 
     
 
 
 
Perfect Integration with Delta Outdoor Enclosure
Compact Design 1U System
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): Single phase; 100-240VAC; 3W (L, N, PE)
Input Voltage (range): 90 - 300VAC; De-rating ≤ 184VAC
Frequency: 45 - 66Hz
Output Voltage (nominal): -48VDC
Output Voltage (default): -54VDC
Output Voltage (adjustable range): -42 to -58VDC
Maximum Power @ nominal Input: 2.55kW
Dimensions (W x H x D): 437.4 x 43.4 x 270mm (17.2 x 1.7 x 10.6in)
Weight: approx. 4.2kg (9.3Ib)
Operating Temperature: -25 to +55 ᵒC (-13 to +131 ᵒF)
Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.