Indoor Telecom Power System
 

ESBB3000-HAA Series

     
 
Indoor Telecom Power System - ESBB3000-HAA Series

Delta ESBB3000-HAA Series power system consisting of compact shelf enclosures, rectifier modules and related power distribution units, is under the control of control and Supervisory Unit. User can operate the system via the user friendly, LCD interface. Meanwhile, with the Delta power system management software.

Delta ESBB3000-HAA Series power system is designed to meet the demands of today’s and tomorrow’s wireless and wire-line network applications.

It combines a compact, modular design and intelligent power features and is manufactured in our modern ISO 9001 and TL 9000 certified facility.
 
     
 
 
 
Perfectly integrated with Delta Telecom Power system controller
Light Weight Plug-in Modules for Simple Installation and Maintenance
 
 
 
3G / 4G / 5G
Fixed Line
Datacom
 
 
 
Fact Sheet
 
 
     
 
Specifications
 
 
 
 
Input AC Connection: 3P+N, 3 Phase 380VAC
Input Nominal Voltage: 380 VRMS
Input Mains Terminal: 2 x 3P 250A breaker
Iinput Frequency: 45 - 65Hz
Output Voltage (nominal): 54VDC
Output Voltage (default): 48VDC
Output Voltage (adjustable range) 42 - 59VDC
Output Power, Nominal: 1500A (3000A max.)
Dimensions (W x H x D): 600 x 2000 x 600mm (23.62 x 78.74 x 23.62in)
Weight: 60 to 100 kg(132.27 to 220.46lb)
IP Protection: IP 20
Operating Temperature: 0 to +45 ᵒC (32 to +131 ᵒF)
Related Humidity: 95%, Non-condensing (Max.)
Environment standard: RoHS
Safety standard: TUV/UL(Rectifier)


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.