Modulon (Modular UPS)
 

NH Plus Series 20-120 kVA

     
 
Modulon (Modular UPS) - NH Plus Series 20-120 kVA

Power to build a lasting competitive advantage

The Modulon NH Plus Series UPS offers a hot-swappable modular structure. As a scalable UPS, the series was designed with the future growth of your business in mind, and can easily be upgraded or expanded as needed to accommodate increased requirements for power. Secure protection for your critical applications is assured thanks to the modular architecture of the NH Plus Series, which features six programmable dry contact outputs and two smart slots, plus redundant auxiliary power and control circuits. The series' N+X module and built-in system redundancy maintain a steady, reliable source of energy with a high efficiency level of up to 94%. The hot-swappable feature ensures that the mean time for repair (MTTR) is close to zero, which helps lower the total cost of ownership (TCO) in terms of both capital expense and operating expense. The system's generator is optimized for low harmonic distortion (iTHD<3%), resulting in even greater value for your initial investment.

System redundancy guarantees reliable power with uninterrupted availability, and a modular design means trouble-free maintenance and easy expansions. The Modulon NH Plus Series UPS is an excellent solution for superb UPS protection in mission critical power supply applications.

Product available regions : EMEA, South America, SEA, India, China, Taiwan, Korea
Because product specifications vary slightly from region to region, please visit your local website for detailed product information.
 
     
 
 
 
Available from 20 to 480 kVA (4 units x 120 kVA in parallel).
Redundancy at module and system level.
Hot-swappable function ensures uninterrupted operations during maintenance.
Redundant auxiliary power and control circuit ensures higher reliability.
Inbuilt maintenance and static bypass switch.
Modular design provides easy maintenance and scalability.
Multi-language LCD display and LED status indicators.
Two smart slots and six programmable dry contact outputs.
Optional external battery cabinet for longer backup time.
Low harmonic distortion (iTHD<3%) optimized generator size to save initial investment.
High input and output power factor (I/P pf >0.99; O/P pf up to 0.9) and 94% high efficiency reduce operating costs.
 
 
 
 
 
     
 
Specifications
 
 
 
 
Model
NHP-20K / NHP-40K / NHP-60K
NHP-80K / NHP-100K / NHP-120K
Power Rating (kVA / kW *)
NHP-20K : 20kVA / 18kW
NHP-40K : 40kVA / 36kW
NHP-60K : 60kVA / 54kW
NHP-80K : 80kVA / 72kW
NHP-100K : 100kVA / 90kW
NHP-120K : 120kVA / 108kW
Input
Nominal Voltage : 380/220, 400/230, 415/240 Vac (3 phase, 4-wire + G)
Voltage Range : 300~477 Vac (full load), 208~300 Vac (70%~100% load)
Current Harmonic Distortion : < 3% (full load)
Power Factor : > 0.99
Frequency : 45~65Hz
Output
Voltage : 380/220, 400/230, 415/240 Vac (3 phase, 4-wire + G)
Output Power Factor : 0.9
Voltage Harmonic Distortion : ≤ 3% (linear load)
Voltage Regulation : ± 1% (static)
Frequency : 50/60 ± 0.05 Hz
Overload Capability : ≤ 125%: 10 minutes; ≤ 150%: 1 minute
Interface
Standard
RS232 x 1, SMART slot x 2, Output dry contact x 6, Input dry contact x 2, Battery cabinet temperature x 4, Battery cabinet status detection x 1, Parallel port x 1, REPO x 1
Conformance
Safety : CE, RCM
UPS Classification According to IEC 62040-3 : VFI-SS-111
Other Features
Parallel Redundancy :
Module and system redundancy
Maximum 4 units in parallel up to 480 kVA
Emergency Power Off : Local and remote
SRAM Event Log : 500 records
Efficiency
AC-AC : 94%
ECO Mode : 97%
Environment
Operating Temperature : 0 ~ 40ºC
Relative Humidity : 0 ~ 95% (non-condensing)
Audible Noise (at one meter)
NHP-20K : < 65 dB
NHP-40K : < 68 dB
NHP-60K : < 68 dB
NHP-80K : < 70 dB
NHP-100K : < 72 dB
NHP-120K : < 73 dB
IP Protection : IP20
Physical
Dimensions (WxDxH) - UPS
NHP-20K~80K : 520 x 910 x 1165 mm
NHP-100K~120K : 520 x 975 x 1695 mm
Dimensions (WxDxH) - Battery Pack
NHP-20K~80K : 520 x 855 x 1165 mm (26 Ah x 40 pcs)
NHP-100K~120K : 520 x 855 x 1695 mm (40 Ah x 40 pcs)
Weight
NHP-20K : 170 kg
NHP-40K : 200 kg
NHP-60K : 230 kg
NHP-80K : 260 kg
NHP-100K : 350 kg
NHP-120K : 380 kg
* Power rating in kW is Subject to reconfiguration of the UPS; Delta provides the configuration service.

All specifications are subject to change without prior notice.
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Information
 
Partner Program
Videos
Tools
Services
Data Center Virtual Tour
 
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.