Ultron (> 10kVA)
 

DPS Series 160/200/300/400/500 kVA

     
 
Ultron (> 10kVA) - DPS Series 160/200/300/400/500 kVA

From 160 to 500kVA, scalable up to 4000kVA in parallel

Leading in power performance and efficiency

Delta's Ultron DPS is a double-conversion and IGBT-rectifier three phase UPS. With the three level IGBT topology for both PFC (power factor correction) and inverter, the Ultron DPS features industry leading performance of up to 96% AC-AC efficiency. Thanks to Delta's advanced digital PFC control, it also has low iTHD < 3% and high input power factor > 0.99 resulting in significant total cost of ownership (TCO) savings. Aiming to achieve the highest availability possible, Delta has enhanced special designs for battery management, swappable fans and ease of maintenance.To empower customers to make the optimal choice for their unique energy needs, the Ultron DPS series includes three different cabinet sizes: 160 kVA UPS~200 kVA UPS ; 300 kVA UPS~500 kVA UPS.

Excellent power performance and high system availability of the Ultron DPS provide customers with the benefits of a stable power supply, high power efficiency, low capital investment and low overall operation cost. To increase system reliability in the challenging electrical environments common for today's businesses, Delta has designed the Ultron DPS with an input voltage range -40% ~ +20%, for clients looking to build a foundation on a N+X redundancy / hot-standby configuration. Intelligent fan speed control and redundant fan design that prevents overheating is also featured in the Ultron DPS.

With its state-of-art design, intelligent fan speed control and redundant fan design, Delta's Ultron DPS UPS series provides a cornerstone for power performance and efficiency.

Control and LCD Display Panel, InsightPower Manager

Product available regions : EMEA, South America, SEA, India, China, Taiwan, Korea
Because product specifications vary slightly from region to region, please download your local leaflet or visit your local website for detailed product information.
 
     
 
  High Reliability
 
N+X redundancy or hot-standby configuration ensures increased system reliability
Wide input voltage ranges (DPS 160kVA~500kVA : -40% ~ +20%) allows the UPS to work at optimal performance levels even in harsh electrical environments
Field programmable sequential start-up reduces the impact on the generator
Intelligent fan speed control and redundant fan design prevent UPS from overheating and increase overall system reliability
Parallel link functionality improves the stability of the output load, keeping the output load stable and the flow of power uninterrupted in the event of failure by a single UPS
 
  Reduced Total Cost of Ownership
 
High AC-AC efficiency even at light load levels reduces energy loss and lowers ongoing operating costs
High input power factor (> 0.99) and low input harmonic distortion (iTHD < 3%) eliminate the need to oversize the genset, reducing initial capital investment
 
  High Flexibility
 
The Delta Ultron DPS series includes models with full power ratings ranging from 160kVA to 500kVA in a single device, scalable up to 4000kVA when used in parallel. The extensive range of possible power ratings ensures a match for specific application requirements.

There are three different cabinet sizes available as part of the Ultron DPS series. The optimal power density and compact design of each cabinet enables end-users to conserve valuable space. The light weight of every cabinet size reduces transportation and installation costs.

Parallel expansion of the Ultron DPS series UPSs up to 4000kVA without extra hardware allows for quick capacity upgrades to keep pace with the changing power needs of growing businesses.
Common batttery configuration of Ultron DPS in parallel mode can support customers to :
Significantly save installation space and lower rent expenses
Reduce additional investment in batteries
Make UPS expansions easier without the need for additional battery investments
Lower the cost of possible floor loading enhancement
 
  Easy Maintenance
 
Hot-swappable fans reduce maintenance lead time (applicable for 160 kVA UPS through 500 kVA UPS models)
Built-in manual bypass allows zero downtime and ensures system availability even during service maintenance
Main I/P and O/P switches detection provide quick diagnosis when faults occur
 
  Intelligent Battery Management
 
Delta’s intelligent battery management system can maximize and sustain the lifespan of batteries, and efficiently utilize the capacity of any backed-up battery due to the following functions :
Battery temperature monitoring & compensation
Battery remaining capacity displayed in percentage
Protection against overcharge and discharge
Boost/float stage charge
Auto or manual battery test
38~42 battery units in one battery cabinet optimizes investment (applicable for 160kVA UPS through 500kVA UPS models)
 
 
 
 
 
     
 
Specifications
 
 
 
 
Model
DPS-160K / DPS-200K / DPS-300K / DPS-400K / DPS-500K
Power Rating
DPS-160K : 160kVA/144kW
DPS-200K : 200kVA/180kW
DPS-300K : 300kVA/270kW
DPS-400K : 400kVA/360kW
DPS-500K : 500kVA/450kW
Input
Nominal Voltage : 380/220, 400/230, 415/240 Vac (3 phase, 4-wire + G)
Voltage Range : 324~477 Vac (full load), 242~324 Vac (70%~100% load)
Current Harmonic Distortion : < 3% *
Power Factor : > 0.99
Frequency : 45~65Hz
Output
Voltage : 380/220, 400/230, 415/240 Vac (3 phase, 4-wire + G)
Output Power Factor : 0.9 (standard); 1 (optional) **
Voltage Harmonic Distortion : ≤ 1.5% (linear load); < 1% (linear load) **
Voltage Regulation : ± 1% (static)
Frequency :50/60 ± 0.05 Hz
Overload Capability : ≤ 125%: 10 minutes; ≤ 150%: 1 minute
Display : Mimic LCD supports multi-language and LED indicators
Communication Interfaces
Standard : RS232 x 1, Smart slot x 2, Output dry contact x 6, Input dry contact x 7, (Input dry contact (two sets), REPO x 1, External battery cabinet status detection x 1, External battery cabinet temperature detection x 4), Parallel port x 2, USB port x 1
Conformance
Safety & EMC : CE,RCM
Other Features
Parallel Redundancy : Up to 8 units
Emergency Power Off : Local and remote
Event Log : 500 records
Efficiency
AC-AC : Up to 96%
ECO Mode : Up to 99%
Environment
Operating Temperature : 0 ~ 40°C
Relative Humidity : 0 ~ 95% (non-condensing)
Audible Noise
DPS-160K/200K : <70 dBA
DPS-300K/400K : <73 dBA
DPS-500K : <76 dBA
IP Protection : IP20
Physical
Dimensions(WxDxH)
DPS-160K/200K : 850 x 865 x 1950 mm
DPS-300K/400K/500K : 1600 x 865 x 1950 mm
Weight
DPS-160K/200K : 697 kg
DPS-300K/400K : 1200 kg
DPS-500K : 1220 kg
* When input harmonic distortion is less than 1%.
** Available in South East Asia, Australia and New Zealand.

All specifications are subject to change without prior notice.
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Information
 
Partner Program
Videos
Tools
Services
Data Center Virtual Tour
 
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.