HPH Series 160/200 kVA

Highly reliable and efficient backup power for medium enterprise operations

The Ultron HPH series 160-200 kVA is a true online double-conversion UPS offering the best-in-class combination of power performance and efficiency for medium data centers, pan-IT, and other mission critical applications. Thanks to Delta‘s R&D expertise and excellent engineering capabilities, the Ultron HPH features up to 96.5% AC-AC efficiency, low iTHD < 3%, and high input power factor > 0.99 resulting in significant total cost of ownership (TCO) savings. Highlights of the highly reliable Ultron HPH series UPS design include key component redundancy and proactive battery health detection. With its combination of superior availability and power performance, the Ultron HPH 160-200 kVA is the top choice for power protection of sustainable medium business operations.

HPH series UPS 160-200kVA - Applications

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
   

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

Best-in-class Power Performance and Efficiency

  • High AC-AC efficiency of up to 96.5% and ECO mode to 99% for significant energy cost savings
  • Low harmonic pollution (iTHD < 3%) and high input power factor (> 0.99) reduces upstream investment costs
 

Assured Availability

  • Optional redundant controller supports dual CAN bus and ring connection for high system availability
  • Proactive battery aging detection for high reliability
  • Easy event log check via touch panel and firmware upgrade via USB port
 

Greater Flexibility

  • Parallel expansion and redundancy up to 8 units, 1.6MVA of total power capacity
  • Flexible battery configuration 30~46 pieces optimizes battery investment
  • Supports either top or bottom cable entry in the single cabinet. The unique fixed symmetric terminal design avoids cable bending issues to enhance cable reliability
 

Superior Manageability

  • User-friendly 10” colored LCD with touch panel enables easy local UPS management
  • Environment information such as security, water, fire and temperature can be integrated into the UPS for easy monitoring via the LCD of the UPS
  • If the UPS features Delta's battery management system, the battery information integrates seamlessly for LCD monitoring
Applications

UPS HPH Series applications

Specifications
  1. Model
  2. HPH-160K / HPH-200K

  3. Power Rating
  4. HPH-160K: 160 kVA* / 150 kW
    HPH-200K: 200 kVA / 200 kW

  5. Input
  6. Nominal Voltage: 220/380 Vac, 230/400 Vac , 240/415 Vac (3-phase, 4-wire + G)
  7. Voltage Range : 305~478 Vac (full load); 228~478 Vac (70% load)
  8. Current Harmonic Distortion: ≤ 3% **
  9. Frequency: 40~70 Hz

  10. Output
  11. Voltage: 220/380 Vac; 230/400 Vac; 240/415 Vac (3-phase, 4-wire + G)
  12. Voltage Harmonic Distortion: ≤ 0.5% (linear load)
  13. Frequency: 50/60 Hz
  14. Frequency Regulation: ± 0.05 Hz (battery mode)
  15. Overload Capability: ≤ 125%: 10 minutes; ≤ 150%: 1 minute

  16. Display: 10” color touch screen

  17. Interface
  18. Standard
    External battery temperature detection x 4, External switch/breaker status dry contact x 4, Output dry contact x 6, Input dry contact x 4, Parallel port x 2, USB Port (Type A x 2; Type B x 1), RS232 Port x 1, Modbus Port x 1, BMS (RJ45) x 1, Ethernet x 1, SNMP Slot x 1, REPO Port x 1
  19. Optional
    Relay I/O card, Battery cabinet temperature sensor cable

  20. Conformance
  21. Safety: CE, RCM
  22. UPS Classification According to IEC 62040-3: VFI-SS-111

  23. Efficiency
  24. AC-AC: Up to 96.5%
  25. ECO Mode: 99%

  26. Battery
  27. Nominal Voltage: ± 240 Vdc
  28. Charge Voltage: ± 272 Vdc (adjustable from 204 V to 312 V)
  29. Battery Number Configuration: 30~46 pcs (default: 40 pcs)

  30. Environment
  31. Operating Altitude: 1000 meters (without derating)
  32. Operating Temperature: 0~40℃
  33. Audible Noise: < 70 dB
  34. Relative Humidity: 0~95% (non-condensing)

  35. Others
  36. Parallel Redundancy and Expansion: Maximum 8 units
  37. Remote Emergency Power Off: Yes
  38. Battery Start: Yes

  39. Physical
  40. Dimensions (W x D x H): 600 x 1100 x 1600 mm
  41. Weight:
    HPH-160K : 339 kg
    HPH-200K : 376 kg

  42. * The power rating is adjustable from default 160 kVA to 150 kVA via touch panel.
    ** When input vTHD is less than 1%

    All specifications are subject to change without prior notice.


Downloads Request a Quote Subscribe Newsletter