Amplon (> 1kVA)
 

RT Series 5/6/10 kVA

     
 
Amplon (> 1kVA) - RT Series 5/6/10 kVA

Reliable power with intelligent energy-saving features

The Amplon RT series delivers double-conversion on-line technology, high power density and input power factor, and low current harmonics with its advanced architecture. Designed in a rack or tower configuration with an LCD display, Amplon RT offers advanced performance for servers, data centers, networking, VoIP and telecommunications.

The Amplon RT has 1+1 parallel redundancy function to provide higher reliability. Optional external battery pack can be added to fulfill longer backup time for mission critical applications.

Product available regions : EMEA, South America, SEA, India, China, Taiwan, Korea
Because product specifications vary slightly from region to region, please visit your local website for detailed product information.
 
     
 
  Availability
 
True online double-conversion topology provides 24/7 fulltime protection.
1+1 parallel redundancy or expansion without requiring additional hardware.
AC-start and battery-start capabilities.
Additional charger board can be added to reduce recharging time.
Optional maintenance bypass box for parallel redundancy with manual bypass switch.
External charger box enhances battery charging ability.
 
  Flexibility
 
Rack or tower configuration.
Multi-language LCD display with blue backlight.
Optional external battery pack for longer backup time.
 
  Low Total Cost Of Ownership
 
Output factor 0.9 delivers more real power.
High input power factor (pf > 0.99) and low harmonic distortion (iTHD < 5%).
Common battery installation enables two UPS in parallel to share one battery source for cost savings.
Wide input voltage range reduces battery discharging occurrence and prolongs battery lifetime.
 
 
 
 
 
     
 
Specifications
 
 
 
 
Model
RT-5K / RT-6K / RT-10K
Power Rating
RT-5K : 5kVA/4.5kW
RT-6K : 6kVA/5.4kW
RT-10K : 10kVA/9kW
Input
Nominal Voltage : 200/208/220/230/240 Vac (single phase)
Voltage Range : 100~300Vac *
Current Harmonic Distortion : < 5% (full load)
Power Factor : > 0.99 (full load)
Frequency : 40 ~ 70 Hz
Electrical Connection : Terminal block
Output
Voltage :200/208/220/230(default)/240 Vac (single phase)
Voltage Harmonic Distortion : < 2% (linear load)
Voltage Regulation : ± 1% (static), ± 2% (typical)
Frequency : 50 or 60 ± 0.05 Hz
Overload Capability
106 ~ 110%: 10 minutes
111 ~ 125%: 5 minutes
126 ~ 150%: 30 seconds
Electrical Connection : Terminal block
Crest Factor : 3:1
Battery & Charger
Nominal Voltage
RT-5K : 192 Vdc
RT-6K : 192 Vdc
RT-10K : 240 Vdc
Charge Current
Built-in: maximum 4A (adjustable)
Additional charger board (optional): maximum 4A (internal installation)
Electrical Connection : Exclusive cable
Interface
Standard : RS232 x 1, SNMP slot x 1, Smart slot x 1, Parallel port x 1
Conformance
Safety & EMC : CE, TUV, EN62040-1, CISPR 22 Class A
Others Features
Parallel Redundancy : 1+1
Remote Control : REPO, Remote On/Off
Common Battery Installation : Yes
Efficiency
AC-AC : 92% (full load)
ECO Mode : 96% (full load)
Environment
Operating Temperature : 0 ~ 40ºC
Relative Humidity : 0 ~ 95% (non-condensing)
Audible Noise(at one meter) : 54 dBA **
Physical
UPS Dimensions(WxDxH)
RT-5K : 440 x 671 x 89 mm
RT-6K : 440 x 671 x 89 mm
RT-10K : 440 x 623 x 131 mm
Battery Pack Dimensions(WxDxH)
RT-5K : 440 x 638 x 89 mm
RT-6K : 440 x 638 x 89 mm
RT-10K : 440 x 595 x 131 mm
UPS Weight
RT-5K : 15 kg
RT-6K : 15.5 kg
RT-10K : 21.3 kg
Battery Pack Weight
RT-5K : 36 kg
RT-6K : 36 kg
RT-10K : 66 kg
* For 5 and 6 kVA models, lower range 100 ~ 155 Vac is acceptable under 50 ~ 100% loading condition.
 For 10 kVA model, lower range 100 ~ 180 Vac is acceptable under 50 ~ 100% loading condition.
** Audible Noise is at 70% load.

All specifications are subject to change without prior notice.
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Information
 
Partner Program
Videos
Tools
Services
Data Center Virtual Tour
 
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.