DVP-ES3 Series

Delta’s third generation DVP PLCs ES3 series employs the AS series PLC’s 32-bit high-speed processor, provides a user-friendly programming interface, 4 high-speed counter inputs, and up to 4-axis control outputs (pulse). The ES3 series supports 8-axis (CANopen) position outputs (ES3 only) and EtherCAT (ES3-TEC only). Features also include multiple communication ports with robust network functions that enhance integration and connections. Compared with the previous generation, the ES3 series offers a larger capacity, faster execution speed, and enhanced interoperability.

Catalog FAQs

Product Introduction

Applications
  • Processing machines, injection molding machines, packaging machines, precision textile machines, large-scale warehousing, logistics systems
Specifications
   ES3  ES3-TEC
Software ISPSoft, DIADesigner  ISPSoft, DIADesigner
Execution Speed 25 ns (AS core)  25 ns (AS core)
Program Capacity 64K steps 64K steps
Built-in - RS-485 ports x 2, Micro SD card interface
- Supports EtherNet/IP (Scanner/Adapter), Modbus TCP, CANopen DS 301
- 32 points, RS-485 ports x 2, Micro SD card interface
- Supports EtherCAT, EtherNet/IP (Scanner/Adapter), Modbus TCP
Protocols and Max. Axes - CANOpen DS301 (controls up to 64 slaves)
- Delta mode: controls 8 Delta servos and 8 Delta motor drives
- EtherCAT (master)
- Delta mode: controls up to 16 slaves (Delta servos and motor drives)
Max. I/O Points  256 256
Built-in I/O Points 32: 16DI + 16DO
48: 24DI + 24DO
64: 32DI + 32DO
80: 40DI + 40DO
32: 16DI + 16DO
Model DVP32ES300T/R (NPN / Relay output, AC power) 
DVP32ES311T (NPN output) 
DVP48ES300T/R (NPN / Relay output, AC power) 
DVP64ES300T/R (NPN / Relay output, AC power) 
DVP80ES300T/R (NPN / Relay output, AC power) 
DVP32ES300TEC (NPN output) 

Dimensions

You can search for more files in the download center

DVP32ES3
32 I/O standard PLC


(Unit: mm)



 
Supported Devices PDF
Click icon to download
2D-CAD
Click icon to download
3D-CAD
Click icon to download
DVP48ES3
DVP64ES3  
DVP80ES3  

Quick Download