6/24/2016

Event Review: Delta IA Presents High-efficiency Products and Solutions at All About Automation Friedrichshafen 2016

Delta Industrial Automation (IA) attended this year's All About Automation in Friedrichshafen, Germany from June 7 to 8 and showcased a broad range of high performance industrial automation products and solutions to target the industrial automation market in Europe.

As a regional exhibition in Germany, All About Automation 2016 drew about 1,500 visitors and over 130 exhibitors during the 2-day event. Delta displayed many industrial automation products and solutions that meet the demands of the European market, with the following highlights:

.The High Durability Vector Control Drive CFP2000 Series with an IP55 rating that is suitable for fan and pump applications. The CFP2000 Series features high protection against dust and water in harsh environments. With built-in EMC filter to effectively reduce harmonics, this AC motor drive improves power quality and fulfills industry demand

.CNC Controller NC300 Series features a built-in 32-bit high speed and high processing dual CPU that can easily achieve multi-functional motion control. The NC300 control system is particularly suitable for mold processing, milling, cutting and drilling applications.

.Linear Motion Products provides a complete solution to achieving precise positioning control for equipment improvement. These products including linear motors and linear stages that deliver automation solutions including single-axis, dual-axis, and multi-axis linear systems for a variety of applications to help customers save labor costs and shorten development time. They can be applied in wide range of automation equipment including IC packaging, AOI equipment, labeling machines, packaging machines and feeders.

.Advanced Servo Drive for High-end Motion Systems ASDA A2 Series offers excellent motion control with features including built-in motion control functions, 20-bit high resolution encoder as standard and up to 1kHz frequency response to achieve high precision and smooth operation; Delta's ASDA-M Series is a three-axis intelligent AC servo system which perfectly combines motion controller and servo systems. ASDA-M Series with features of ASDA-A2 is more highly-integrated and can perform 3 axes synchronous motion control with high precision.

Delta's series of industrial automation products and solutions attracted the interest of many potential customers of related industries, and successfully developed new business opportunities in the European markets. Delta IA will continue to develop more automation products to realize “Automation for a Changing World.”

News Source:IABG MarCom