11/13/2019
Delta Electronics Introduces the wide input range of DCDC converter for industrial electric powered vehicles
Taipei, Taiwan, Nov., 2019 -- Delta Electronics, Inc., a world leader in power systems technology and manufacturing, has introduced a new and innovative B70SP series product for Non-Automotive Transportation applications. This new addition is a fully encapsulated, waterproof, isolated DC-DC power converter with 500W output power and wide input range.
B70SP series provides single output voltages including 12.4V/13.7V/24.5 output. With input range of 32-96Vin, it delivers up to 500W output power and allows a wide operating temperature range of –40°C to +90°C. Typical efficiency of this compact size DC-DC converter (24.5V output) is up to 91.5%.
The B70SP series comes with a host of industry-standard features, such as over-voltage protection, over-temperature protection, input reverse polarity protection, integrated fuse holder,and IP67 protection (with fully assembled mating connector). The parallel application feature is also available. The B70SP series meets UL60950-1 & UL62368-1 safety standard and has CE mark. It is suitable for all industrial and commercial electric powered off-road vehicles such as forklift trucks, electric motorcycles, ground support equipment, golf cars, and sport equipment vehicle.
Key Features and Benefits
● High efficiency (up to 91.5%)
● Wide input range 32~96V
● Parallel Connection of multiple units
● IP67 protection(With fully assembled mating connector)
Relevant Part Numbers and Datasheet Download
B70SP12440 (12.4V, 500W)
B70SP13736 (13.7V, 500W)
B70SP24020 (24.5V, 500W)
Part Numbers Related to Non-automotive Transportation Applications
B40SR series (18~60Vin, 300W)
B62SR series (18~106Vin, 300~360W)
B70SR series (36~106Vin, 300W)
Availability
Please contact regional sales representative or DCDC@deltaww.com for the availability of B70SP series products. Stock is available depending on model and requested volume.
For more information about Delta's Board Mounted DC/DC Power Converters, please visit : https://www.deltaww.com/dcdc