2/27/2018
Event Review: Delta Showcases Smart and Highly Efficient Automation Products at PlastIndia 2018
Delta showcased a wide range of highly efficient automation products and solutions at PlastIndia 2018, which was held from February 7th to 12th in Gujarat, India. During the event, Delta highlighted products such as the High Performance/Standard Compact Drive MH300/MS300 Series, AC Servo Drive & Motor ASDA-A3 Series and Photoelectric Sensor PS Series, each with a variety of excellent features that attracted many visitors to the booth.
Delta offered a line of products and solutions for India's local plastic industry with the following highlights:
· Pick-and-Place and Palletizing Solution adopts the Compact Modular Mid-range PLC AS300 Series, High Performance/Standard Compact Drives M300 Series and AC Servo Drive & Motor ASDA-A2 Series for fast, steady and effective control of pick-and-place and palletizing materials. In addition, Delta's Human Machine Interface DOP-100 Series displays real-time machine data, while all information can be transmitted via Industrial 3G Cloud Router DX Series for remote monitoring and control of any abnormal functionality of machines.
· High Performance/Standard Compact Drives MH300/MS300 Series embodies features including outstanding drive performance, high safety and reliability, optimized space utilization, strong system support and flexible installation. The M300 Series is also ideal for all kinds of advanced machine applications such as machine tools, cranes, electronics, fans and pumps with enhanced efficiency.
· AC Servo Drive & Motor ASDA-A3 Series provides 3.1kHz bandwidth with high responsiveness, 24-bit absolute type encoder for precise positioning, and is equipped with advanced motion control functions including 99 sophisticated commands (PR mode) to accomplish single axis motion with flexibility. The ASDA-A3 also features a low frequency vibration suppression and auto-tuning function to optimize machine performance with precise tuning. This series is ideal for applications such as electronic assembly, packaging and machine tools.
· Photoelectric Sensor PS Series offers 4 types of sensors including flat type, cylindrical type, lateral type and rectangular type, to meet different installation needs. The PS Series features a slim and space-saving design, while all models are highly chemical resistant and IP67 rated with electrical circuit protection provided. In addition, the PS Series is widely used in applications such as rubber and plastics, warehouses, machine tool industries and other industrial automation production lines.
PlastIndia is regarded as India's main exhibition for the plastic and metal processing industries. This year, the event attracted more than 2000 exhibitors worldwide, with up to 200,000 visitors. To satisfy India's fast growing manufacturing business, Delta aims to boost customers' competitiveness by continuing to provide integrated and optimized industrial automation products and solutions.