11/26/2014
Touch the Future – Delta Launches Large Size Human Machine Interface DOP-W Series
Delta Industrial Automation (IA) introduces its new large size Human Machine Interface (HMI) DOP-W Series with high-quality display for more vivid images.
The DOP-W adopts a rugged and CE-certified aluminum enclosure that protects from vibration and changing ambient temperatures, and it features an IP65 waterproof front panel for harsh environments. The DOP-W Series is offered in 12” and 15” sizes, both with bright, high resolution touch screen and built-in stereo speakers for video and audio flexibility.
With the latest Cortex-A8 processor for up to 1GHz pulse wave, the DOP-W Series delivers high performance with rapid response. It supports abundant network connections with two COM ports for two independent IP, and integrates strong remote monitoring and control functions that support PC monitoring software eRemote. The DOP-W Series also supports VNC Server and remote control APP for Android systems that allows customers to access real-time machine operation data anytime, anywhere.
To satisfy the needs for global customers, the DOP-W Series supports digital, alphanumeric, and multi-language input methods. The DOP-W Series currently supports English, traditional Chinese and simplified Chinese input methods and will add 13 more languages (Arabic, French, German, Hebrew, Hindi, Japanese, Korean, Thai, Turkish, Russian, Persian, Portuguese, Spanish) in the near future.