9/11/2020
New 3-Phase with Maritime Approvals
Delta Electronics has added 2 new 3-phase models to the CliQ M series of DIN rail power supply. DRM-24V480W3PN and DRM-24V960W3PN comes with Advanced Power Boost (APB) to ensure continued system operation when there is a large inrush current detected due to faulty load on a multiple load connection.
The 3-phase models are designed in an extremely compact size and can operate full power up to +60°C, over a wide input range for 3-phase from 320Vac to 575Vac or 2-phase from 380Vac to 575Vac. It includes international approvals IEC/EN 62368-1, IEC/EN 61558-2-16, IEC/EN 61010-1 and UL 508. All models are fully compliant with RoHS Directive for environmental protection.
Highlights & Features• Built-in constant current circuit for charging application
• Full power from -25°C to +60°C @ 5,000m (16,400 ft.)
• Power Boost of 150% up to 7 seconds
• Advanced Power Boost (APB) – protect system and ensure continuing operation when large inrush current detected due to faulty load on a multiple load connection
• DNV GL and ABS approvals for maritime applications
• Built-in DC OK Contact and LED indicator for DC OK/ Overload
• Conformal coating on PCBAs to protect against common dust and chemical pollutants
Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit
www.DeltaPSU.com