6/25/2020
90W Compact AC/DC ITE Adapter
Delta ADT-090A is the newest model in ADT Series up to 30% reduction in overall size. With an efficiency up to 91.5%, the ADT-090A meets Efficiency DoE Level VI and no-load power consumption < 0.15W @ 115Vac and 230Vac input. The product offer single output voltage of 24Vdc with 90W output power and is suitable for general applications such as general industrial equipment, POS equipment and office equipment.
It conforms to major international safety standards according to IEC/EN/UL 62368-1 and IEC /EN 60950-1 approval for ITE including BSMI, CCC, PSE and KC. In addition, it also meets the EMI approvals to EN 55032 Class B.
Highlights & Features• Meet Efficiency DoE Level VI
• Compact size design
• No load power consumption < 0.15 W
• Universal AC input / Full range
• Fully enclosed plastic case
• Protection: short circuit / over voltage / overload/ over temperature
Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit
www.DeltaPSU.com