3/30/2020
Extreme Small 65W Power Supply Adapter for Medical and Industrial Applications
Delta Electronics has added the new 65W output to MEA Series of Medical AC-DC desktop type adapter. MEA-065A offers four single output voltages of 12V, 15V, 19V and 24V in an extremely compact size 50 x 115 x 29 mm (1.97” x 4.52” x 1.14”) suitable for various types of portable equipment such as home health care equipment, test and measurement equipment. Key features include 0.1mA low earth leakage and electric shock protection complying with 2 x MOPP.
The MEA-065A has both medical and ITE safety approvals including IEC 60950-1 / IEC 62368-1, CCC approval and EMC standards according to EN 55011 / EN 55032 for radio-frequency equipment. The design meets DoE Level VI efficiency standards and are fully compliant with RoHS for environmental protection. Risk management report can be provided upon request.
Highlights & Features• Extreme compact size
• Meet Efficiency Level VI
• Safety Approvals to IEC 60601-1 Ed. 3.1 & IEC 60950-1 / IEC 62368-1
• Compliant with IEC 60601-1-2 Ed. 4 Requirements
• Low touch current (< 0.1mA Normal & 0.3mA signal fault)
• 2 × MOPP isolation
Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit
www.DeltaPSU.com