3/23/2007
Delta@@s Leading, Miniature Size, High Efficiency Converter Awarded By EDN
Taipei, Taiwan, Mach 23, 2007 – Delta Electronics (TSE: 2308), a worldwide leader in power management products, today announced that it's leading product S36SE has been selected as a 2006 Top 10 New Power Products by EDN Magazine and PowerPulse.Net. Delta's Delphi Series S36SE, 17W, 1"x1" sized, DC/DC converter is validated by it's wide voltage, minute size, high efficiency and extensive application. The S36SE is the only DC/DC converter module that made to EDN's Top 10 List.
Specification highlights of the S36SE series include its ultra wide 18-75V input voltage range, 1.1"x0.96" miniature size, high efficiency, 2250V isolation suitable for PoE applications and it's ability to deliver up to 17W in an Industry Standard 1x1 footprint and pin-out.
Delta's Delphi Series of Standard Board Mounted Power products cover the gambit of Industry Standard platforms, including full bricks, half bricks, single and dual output quarter bricks, low and high powered eighth bricks, sixteenth bricks, 1x1 and 2x1 products, as well as host of DOSA compliant Point-of-Load products and bus converters.
These results, as well as other winners, may be seen in the March 2007 issue of EDN Magazine and online at EDN and PowerPulse website.For more information about Delta's Delphi Series of Standard Board Mounted DC/DC Power Converters, please visit: http://www.delta.com.tw/dcdc/ For further information on this press release, please contact Renee Catalano at 978-656-3993 x 106 or at rcatalano@delta-corp.com.