New Delhi, November 4, 2010 – Dedicated to innovation, energy efficiency, and environmental protection, Delta Group, the world's leading energy saving solutions provider, has launched its classical field oriented control AC Motor Drive C2000 series in India. Using FOC control as its core technology, the high performance C2000 AC Motor Drive takes drive technology to the next level.
This highly reliable and easy-to-use AC Motor Drive offers a combination of intelligence and versatility for the ultimate in performance. Its features include versatile driving controls, a modular design, suitability for a wide variety of applications, easy maintenance, and self diagnosis, which are offered at a competitive market price and provide customers with high-efficiency as well as the most economical solution for competing in the global market.
"In India, Delta is already a renowned name in automation. With the launch of this drive, Delta has secured its position among the country's top automation solutions providers. In recent years, we have integrated our industrial automation products, developed industrial control networks, and offered integration services to our clients around the world. We have the widest product range in industrial automation and we are introducing new ones at a very rapid pace. Our R&D teams continue to research and develop key technologies, producing innovative industrial automation products," said Manish Walia, Director Sales, Industrial Automation Business Unit, Delta-India & SAARC.
Delta's C2000 series is a general purpose drive targeting OEM machines for industries such as textiles, printing & packaging, food & beverage, and material handling machines. It offers the following features:
‧Speed/torque/position control mode, dual rating design (Normal duty/heavy duty)
‧Outstanding 4-quadrant torque control/limit
‧Power Range: 230V series: 0.75~90kW; 460 series: 0.75~355kW
‧Induction motor and synchronous motor
‧Built-in Delta PLC function , safe stop function and brake unit
‧Support of various network protocols
‧Synchronous position control
‧Long-life design and self diagnosis
‧Enhanced protections and adaptation to ambient conditions
‧Complies with global safety standards, including CE, UL and cUL
‧Modular design for easy maintenance and many extensions
‧High-speed communication interface with built-in CANopen Master and MODBUS
communication (optional cards for PROFIBUS-DP, DeviceNet, MODBUS TCP and EtherNet/IP)