Please enter your profile and select news type(s) you want to subscribe to. We’ll start delivering Delta news via email alert after your account being activated.
 
Press Releases
  2010/07/30  
  Delta Launches Compact, Energy-Efficient Industrial Power Supplies in India
 
   
   
New Delhi, July 30, 2010—Dedicated to innovation, energy efficiency, and environmental protection, Delta Group, the world's largest provider of switching power supplies and DC brushless fans, launched a new product line of industrial power supplies in India. In this product segment, Delta is offering two categories of power supplies—DIN Rail Power Supplies and Panel Mounting Power Supplies. These high quality power supplies offer superior specifications and features with best in class functions and safety parameters when compared to products in the same price range. Delta is targeting the new premium range for OEM to industrial automation applications and instrumentation machine and panel manufacturers where Delta products' high performance-to-cost ratio can provide peace of mind.

"All our products are ROHS compliant with efficiency higher than the competition at the same level. We are targeting customers who want superior product quality and reliability without paying exorbitantly high prices," said Manish Walia, Director Sales, Industrial Automation Business Unit, Delta Group - India and SAARC region. "Our products are of superb quality and features at a price others will find extremely hard to compete with," Walia added.

Both Delta PMC Panel Mounting and CliQ DIN Rail Power Supplies provide choices of nominal output voltage of 24V and 12V with a wide temperature range. The state-of-the-art design is made to withstand harsh industrial environments. The rugged, ultra-compact metal case is shock and vibration resistant according to IEC60068-2 standards. The output terminal types and locations are thoughtfully designed to ensure fast wiring and easy installation. Both products are enriched with enhanced safety features like short circuit protection, overload, thermal, and over voltage protection. The new power supplies are energy-efficient and are available at a very affordable price range. Additional features include the products' lightweight and compact design.

K.K.Chong, Line of Business Head, OEM BU, said "Through the same innovative spirit and technological strength that have made Delta the world's No. 1 OEM/ODM power supplies company, we shall provide our customers with products of the highest quality and unmatched value".

Delta Group is a world leading provider of advanced industrial power supply products. In the last three years, Delta has secured a place in the Indian industrial automation market as a renowned and reliable brand, offering a complete range of automation products. Delta's products are time tested and renowned globally among OEM customers in terms of reliability and technology. Following the industrial power supplies, Delta is planning to launch open frame power supplies and medical related power supplies in the near future.



News Source: Corporate Communications
     
   
 
  Delta Electronics' Board of Directors Proposes 2018 Profit D...
  Delta Acquires Lighting Solution Brand Amerlux To Enhance it...
  Delta Electronics’ Consolidated Sales Revenues for February ...
  Delta Electronics Int’l (Singapore) Pte. Ltd Submitted Offic...
 
 
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.