Radial 88HTi

The Radial 88HTi brings a new level of productivity to radial component sequencing and insertion, offering consistently high throughput regardless of component type.

The Radial 88HTi offers consistently high throughput regardless of component type, with single-, dual-, triple-, and quad-span insertion variants. Lead span capability up to 10mm virtually eliminates tedious manual assembly requirements to improve throughput, product quality and output per floor space, while reducing associated labor costs and time requirements to provide greater returns. The Radial 88HTi delivers exceptional flexibility with over 100 available inputs on the expandable sequencer. An intuitive operator interface that is common with other Generation 88HT equipment offers easy operation, diagnostics, data management and a graphical product editor.

 
Datasheet

Product Introduction

Features & Benefits
  • 22,000 CPH
  • Highest reliability in the industry (300 ppm)
  • Component replenishment without machine stoppage
  • Manual Load or Automatic PCB Load/Unload
  • Configurable sequencer (In-Line or Straight-Back)
  • Multiple clinch options
  • Component Verifier
  • Simple-to-use operator environment with graphical user interface
Specifications
  • Radial 88HT Single-Span – 2.5mm
  • Radial 88HT Dual-Span – 2.5/5.0mm
  • Radial 88HT Triple-Span – 2.5/5.0/7.5mm
  • Radial 88HT Quad-Span – 2.5/5.0/7.5/10.0mm
 
Radial 88HTi
Real Throughput (cph) 20,000
Insertion Directions 0 - 360° (1° inc)
Insertion Pitch
  • 2.5
  • 2.5, 5.0
  • 2.5, 5.0, 7.5
  • 2.5, 5.0, 10.0
  • 2.5, 5.0, 7.5, 10.0
Clinch Options
  • N, T
  • 90 Long
  • 90 Short
  • (prog height)
Component Supply Ammo Pack Reel (all stations)
Board Handling Manual or Pass-Through
Load/Unload 0 sec (manual)
2 sec (pass-through)
Component Inputs 20 to 100 (expandable)
Sequencer Styles In-Line or Straight Back

Dimension